Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
AXK, FNT Series
Bill of material
AXK2035
ORDER
Bearing No.
AXK2035
SD
Inside Diameter
20 mm
D
Outside Diameter
35 mm
B
Bearing Width
2 mm
C
Basic dynamic load rating
12.80 kN
CO
Basic static load rating
45.40 kN
CU
Fatigue limit load
4.40 kN
NO
Limiting speeds (Oil)
12000
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions